Product characteristics
Resolution | 8192 steps; 13 bit |
---|---|
Communication interface | PROFIBUS DP |
Shaft design | solid shaft |
Shaft diameter [mm] | 10 |
Application
Function principle | absolute |
---|---|
Revolution type | singleturn |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 100; ((24 V)) |
Reverse polarity protection | yes |
Outputs
Code | binary |
---|
Measuring/setting range
Resolution | 8192 steps; 13 bit |
---|
Software / programming
Parameter setting options | counting direction of the code values; Resolution; zero point; limit switches HI and LO; motion indicator; separation multiturn/singleturn |
---|---|
Diagnostic functions | alarms; warnings; status; serial number of the encoder |
Addressing | address selector switch; 0...126 |
Interfaces
Communication interface | PROFIBUS DP |
---|
Transmission standard | DPV2 |
---|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Max. relative air humidity [%] | 98 |
Protection | IP 67; (on the housing: IP 67; on the shaft: IP 67) |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
MTTF [years] | 13 |
Mechanical data
Weight [g] | 553.5 | |
---|---|---|
Dimensions [mm] | Ø 58 / L = 99 | |
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 12000 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 10 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 40 | |
Max. shaft load radial (at the shaft end) [N] | 110 | |
Fixing flange | clamping flange |
Electrical connection
terminal strip in the terminal chamber: |