Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Process connection | threaded connection Rp 3/4 internal thread |
Application
Media | Liquids; water; glycol solutions; coolants |
---|---|
Medium temperature [°C] | 0...85 |
Pressure rating [bar] | 40 |
Pressure rating [MPa] | 4 |
Electrical data
Operating voltage [V] | 10...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 15 |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Short-circuit protection | yes |
Overload protection | yes |
Measuring/setting range
Setting range [l/min] | 2...50 |
---|
Accuracy / deviations
Repeatability [% of the final value] | 1 |
---|---|
Hysteresis [l/min] | 1...3 |
Measuring error [% of the final value] | ± 5 |
Response times
Response time [s] | < 0.01 |
---|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -15...80 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 3318 |
Mechanical data
Weight [g] | 476.5 |
---|---|
Materials | brass chemically nickel-plated; PP; aluminium anodised; PA |
Materials (wetted parts) | stainless steel (301/1.4310); stainless steel (304/1.4301); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM |
Process connection | threaded connection Rp 3/4 internal thread |
Switching cycles mechanical | 10 million |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Notes | Please note the changed housing design! | ||
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
Pressure loss
|
|
---|