• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. SF0540
  • ce
Product characteristics
Probe length L [mm] 12
Process connection threaded connection G 1/4 external thread
Application
Media Liquids; aggressive media
Medium temperature [°C] 5...70
Pressure rating [bar] 30
Liquids
Medium temperature [°C] 5...70
Electrical data
Connection to control monitor VS3000
Measuring/setting range
Probe length L [mm] 12
Liquids
Setting range [cm/s] 3...60
Greatest sensitivity [cm/s] 3...40
Accuracy / deviations
Temperature gradient [K/min] 7
Response times
Response time [s] 2...20
Liquids
Response time [s] 2...20
Operating conditions
Protection IP 67
Tests / approvals
Shock resistance
DIN IEC 68-2-27 40 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 10 g (55...2000 Hz)
MTTF [years] 8648
Mechanical data
Weight [g] 1112.8
Housing cylindrical
Materials ceramics (99.7 % Al2O3)
Materials (wetted parts) ceramics (99.7 % Al2O3)
Process connection threaded connection G 1/4 external thread
Probe diameter [mm] 8.6
Installation length EL [mm] 27
Accessories
Items supplied
sealings: 1, PTFE
Remarks
Remarks
For sealing use the supplied PTFE packing washer.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 16 m, PUR; Maximum cable length: 100 m; 5 x 0.34 mm², PVC