• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Flow sensors / flow meters
  4. Magnetic-inductive volumetric flow meters
  5. SM6404

Magnetic-inductive flow meter

SM6404

SMK12GGX50KG/US-100

Magnetic-inductive flow meter

SM6404

SMK12GGX50KG/US-100

  • Precise measurement of flow, consumption and medium temperature
  • High accuracy, repeatability and measurement dynamics
  • With two precise analogue outputs
  • Clearly visible 4-digit LED display
  • ce
  • ukca
  • cpa
  • cul
  • ec19352004
Product characteristics
Number of inputs and outputs Number of analogue outputs: 2
Measuring range
0.1...25 l/min 0.03...6.6 gpm
Process connection threaded connection Rc 1/2 internal thread DN15
Application
Special feature Gold-plated contacts
Application for industrial applications
Media conductive liquids; water; hydrous media
Note on media
conductivity: ≥ 20 µS/cm
viscosity: < 70 mm²/s (40 °C)
Medium temperature [°C] -10...70
Pressure rating [bar] 16
Pressure rating [MPa] 1.6
Electrical data
Operating voltage [V] 20...30 DC; (to SELV/PELV)
Current consumption [mA] 120; (24 V)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 5
Measuring principle magnetic-inductive
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 2
Outputs
Total number of outputs 2
Output signal analogue signal
Number of analogue outputs 2
Analogue current output [mA] 4...20; (scalable)
Max. load [Ω] 500
Overload protection yes
Measuring/setting range
Measuring range
0.1...25 l/min 0.03...6.6 gpm
Display range
-30...30 l/min -7.92...7.92 gpm
Resolution
0.05 l/min 0.01 gpm
Analogue start point ASP
0...20 l/min 0...5.28 gpm
Analogue end point AEP
5...25 l/min 1.32...6.6 gpm
In steps of
0.05 l/min 0.01 gpm
Temperature monitoring
Measuring range [°C] -20...80
Resolution [°C] 0.2
Analogue start point [°C] -20...60
Analogue end point [°C] 0...80
In steps of [°C] 0.2
Accuracy / deviations
Flow monitoring
Accuracy (in the measuring range) ± (2 % MW + 0,5 % MEW)
Repeatability ± 0,2 % MEW
Temperature monitoring
Accuracy [K] ± 2,5 (Q > 1 l/min)
Response times
Flow monitoring
Response time [s] 0.15; (dAP = 0, T19)
Damping process value dAP [s] 0...3
Temperature monitoring
Dynamic response T05 / T09 [s] T09 = 20 (Q > 1 l/min)
Operating conditions
Ambient temperature [°C] -10...60
Storage temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
DIN EN 60947-5-9 500 V withstand voltage (V DC)
CPA approval
model number 008MI
accuracy class -
maximum allowable error ± 2,5 % FS
Q (min) 0,005 m³/h
Q (t) -
Q (max) 1,5 m³/h
Shock resistance
DIN IEC 68-2-27 20 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 5 g (10...2000 Hz)
MTTF [years] 175
UL approval
UL Approval no. I011
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 515
Materials stainless steel (316L/1.4404); PBT-GF20; PC; FKM; TPE
Materials (wetted parts) stainless steel (316L/1.4404); PEEK; FKM
Process connection threaded connection Rc 1/2 internal thread DN15
Displays / operating elements
Display
Display unit 6 x LED, green (l/min, m³/h, gpm, gph, °C, °F)
measured values alphanumeric display, 4-digit
programming alphanumeric display, 4-digit
Remarks
Remarks
MW = measured value
MEW = Final value of the measuring range
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
Pressure loss
dP Pressure loss
Q volumetric flow quantity