Magnetic-inductive flow meter
SM6601
SMN12GGXFRKG/US-100
Magnetic-inductive flow meter
SM6601
SMN12GGXFRKG/US-100
- Precise measurement of flow, consumption and medium temperature
- High accuracy, repeatability and measurement dynamics
- With switching output, analogue output and pulse output
- Clearly visible 4-digit LED display
- Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection 1/2" NPT DN15 |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Application | totaliser function; for industrial applications | ||
Media | conductive liquids; water; hydrous media | ||
Note on media |
|
||
Medium temperature [°F] | 14...158 | ||
Pressure rating [bar] | 16 | ||
Pressure rating [psi] | 232 | ||
MAWP (for applications according to CRN) [bar] | 17.7 |
Electrical data
Operating voltage [V] | 18...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | 95; (24 V) |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 5 |
Measuring principle | magnetic-inductive |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Inputs
Inputs | counter reset |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; pulse signal; IO-Link; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 200 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable) |
Max. load [Ω] | 500 |
Analogue voltage output [V] | 0...10; (scalable) |
Min. load resistance [Ω] | 2000 |
Pulse output | flow rate meter |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Display range |
|
||
Resolution |
|
||
Set point SP |
|
||
Reset point rP |
|
||
Analogue start point ASP |
|
||
Analogue end point AEP |
|
||
In steps of |
|
Pulse value | 0.01...30 000 000 gal |
---|---|
Pulse length [s] | 0,01...2 |
Measuring range [°F] | -4...176 |
---|---|
Resolution [°F] | 0.1 |
Set point SP [°F] | -2.5...176 |
Reset point rP [°F] | -3.5...175 |
Analogue start point [°F] | -4...140.5 |
Analogue end point [°F] | 31.5...176 |
In steps of [°F] | 0.5 |
Accuracy / deviations
Accuracy (in the measuring range) | ± (0,8 % MW + 0,5 % MEW) |
---|---|
Repeatability | ± 0,2% MEW |
Accuracy [K] | ± 2,5 (Q > 0,26 gpm) |
---|
Response times
Response time [s] | 0.15; (dAP = 0, T19) |
---|---|
Delay time programmable dS, dr [s] | 0...50 |
Damping process value dAP [s] | 0...5 |
Dynamic response T05 / T09 [s] | T09 = 20 (Q > 0,26 gpm) |
---|
Software / programming
Parameter setting options | Flow monitoring; quantity meter; Preset counter; Temperature monitoring; hysteresis / window; normally open / normally closed; switching logic; current/voltage/pulse output; start-up delay; display can be deactivated; Display unit |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 3 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 5 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°F] | 14...140 |
---|---|
Storage temperature [°F] | -13...176 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock resistance |
|
||
Vibration resistance |
|
||
MTTF [years] | 145 | ||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 593.5 |
---|---|
Materials | stainless steel (316L/1.4404); PBT-GF20; PC; FKM; TPE |
Materials (wetted parts) | stainless steel (316L/1.4404); PEEK; FKM |
Process connection | threaded connection 1/2" NPT DN15 |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
Pressure loss
|
|
---|