• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Flow sensors / flow meters
  4. Vortex flow meters with display
  5. SV0527

Vortex flow meter with display

SV0527

SVN12XXXIRKG/US

Vortex flow meter with display

SV0527

SVN12XXXIRKG/US

  • Reliable detection of flow and medium temperature
  • With switching output or frequency output and IO-Link
  • Display can be rotated for optimum alignment
  • Clearly readable colour display with red/green colour change
  • Suitable for water, deionised water and cooling water
  • Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range
1...20 l/min 0.06...1.2 m³/h
Process connection threaded connection 1/2" NPT DN8
Application
Special feature Gold-plated contacts
Application for industrial applications
Media water
Medium temperature [°C] -10...90
Pressure rating [bar] 12
Pressure rating [MPa] 1.2
Note on pressure rating
up to 40 °C
MAWP (for applications according to CRN) [bar] 3.9
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 30
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 3
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal; frequency signal; IO-Link; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Short-circuit protection yes
Overload protection yes
Measuring/setting range
Measuring range
1...20 l/min 0.06...1.2 m³/h
Display range
0...24 l/min 0...1.44 m³/h
Resolution
0.1 l/min 0.005 m³/h
Set point SP
1.2...20 l/min 0.07...1.2 m³/h
Reset point rP
1...19.8 l/min 0.06...1.19 m³/h
Frequency end point, FEP
4...20 l/min 0.24...1.2 m³/h
In steps of
0.1 l/min 0.005 m³/h
Frequency at the end point FRP [Hz] 100...1000
Measuring dynamics 1:20
Temperature monitoring
Measuring range [°C] -10...90
Display range [°C] -30...110
Resolution [°C] 0.5
Set point SP [°C] -9...90
Reset point rP [°C] -10...89
In steps of [°C] 0.5
Frequency start point, FSP [°C] -10...70
Frequency end point, FEP [°C] 10...90
Frequency at the end point FRP [Hz] 100...1000
Accuracy / deviations
Flow monitoring
Accuracy (in the measuring range) ± 2 % MEW
Repeatability ± 0,5 % MEW
Temperature monitoring
Accuracy [K] ± 1
Response times
Flow monitoring
Response time [s] 1; (dAP = 0)
Damping process value dAP [s] 0...5
Temperature monitoring
Dynamic response T05 / T09 [s] T09 = 6
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; frequency output; switch-on/switch-off delay; Damping; Display unit
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis
SIO mode yes
Required master port type A
Process data analogue 2
Process data binary 2
Min. process cycle time [ms] 3
Supported DeviceIDs
Type of operation DeviceID
default 484
Operating conditions
Ambient temperature [°C] 0...60
Note on ambient temperature
medium temperature < 80 °C
medium temperature < 90 °C: 0...50 °C
Storage temperature [°C] -20...80
Protection IP 65; IP 67
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
CPA approval
model number 001VO
accuracy class -
maximum allowable error ± 2 % FS
Q (min) 0,09 m³/h
Q (t) 0,24 m³/h
Q (max) 1,2 m³/h
Shock resistance
DIN EN 60068-2-27 5 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 with water / 10...50 Hz 1 mm
with water / 50...2000 Hz 2 g
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 486.3
Materials stainless steel (316L/1.4404); PC; PBT+PC-GF30; PPS; TPE-U
Materials (wetted parts) stainless steel (316L/1.4404); ETFE; PA 6T; PPS; FKM
Tightening torque [Nm] 30
Process connection threaded connection 1/2" NPT DN8
Remarks
Remarks
MW = measured value
MEW = Final value of the measuring range
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
Pressure loss
dP Pressure loss
Q volumetric flow quantity
pressure rating (bar)