• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Flow sensors / flow meters
  4. Vortex flow meters
  5. SV5050
  • ce
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
1.8...32 l/min 0.265...4.716 m/s
Process connection threaded connection G 3/4 internal thread DN10
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class B)
Application for industrial applications
Installation connection to pipe by means of an adapter
Media water; glycol solutions; coolants
Medium temperature [°C] -40...100
Min. bursting pressure [bar] 25
Min. bursting pressure [MPa] 2.5
Pressure rating [bar] 12
Pressure rating [MPa] 1.2
Note on pressure rating
up to 40 °C
Electrical data
Operating voltage [V] 8...33 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Power-on delay time [s] < 2
Measuring principle Vortex
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20; (water: Q [l/min] = 2,0 x (I - 4 mA); water-glycol: Q [l/min] = 2,0 x (I - 4 mA) - Qo see Figure 2)
Max. load [Ω] < (Ub - 8 V) / 20 mA; Ub = 24 V: 800
Measuring/setting range
Measuring range
1.8...32 l/min 0.265...4.716 m/s
Temperature monitoring
Internal heating temperature probe 1 K/mW
Measuring range [°C] -40...100
Accuracy / deviations
Flow monitoring
Accuracy (in the measuring range) Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)
Repeatability 0,2; (% of the final value)
Temperature monitoring
Accuracy [K] ± 0,3 ± 0,005 x T
Response times
Flow monitoring
Response time [s] 0.5
Operating conditions
Ambient temperature [°C] -15...85
Storage temperature [°C] -30...85
Protection IP 65
Cavitation P(absolute) discharge / P(difference) > 5.5 to avoid cavitation
Tests / approvals
EMC
EN 61326-2-3
Shock resistance
DIN EN 60068-2-27 30 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 with water / 10...61 Hz 1 mm
with water / 61...2000 Hz 2 g
MTTF [years] 380
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 87.8
Housing rectangular
Dimensions [mm] 90 x 30.22 x 54.1
Materials PA 6T
Materials (wetted parts) ETFE; PA 6T; FKM
Tightening torque [Nm] 12
Process connection threaded connection G 3/4 internal thread DN10
Remarks
Remarks
MW = measured value
MEW = Final value of the measuring range
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
Pressure loss
dP Pressure loss
Q volumetric flow quantity
min. life 10 years referred to flow and high medium temperatures
determination of the kinematic viscosity (v) of glycol-water mixtures depending on the temperature
determination of the compensation value Qo for glycol-water mixtures
v < 4 cSt measuring accuracy 3% MEW
4 < v < 14 cSt measuring accuracy 4% MEW
response threshold Q(min) depending on the kinematic viscosity
pressure rating (bar)