• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Compact transmitters for mobile machines
  5. TA3317
  • ce
  • ukca
  • cul
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
0...100 °C 32...212 °F
Process connection threaded connection 1/4" NPT
Installation length EL [mm] 50
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class A)
Media liquids and gases
Pressure rating [bar] 400
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] < 30
Protection class III
Reverse polarity protection yes
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] (Ub - 8,5 V) / 21,5 mA; 24 V: 720 Ω
Short-circuit protection yes
Overload protection yes
Measuring/setting range
Measuring range
0...100 °C 32...212 °F
Resolution
Resolution of analogue output [K] 0.04
Accuracy / deviations
Precision analogue output [K] ± 0,3 + (± 0,1 % MS)
Temperature coefficient [% of the span / 10 K] 0,1; (in case of deviation from the reference condition 25 ± 5 °C)
Response times
Dynamic response T05 / T09 [s] 1 / 3; (to DIN EN 60751)
Operating conditions
Ambient temperature [°C] -40...100
Storage temperature [°C] -40...100
Protection IP 68; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 1092
UL approval
UL Approval no. K005
Mechanical data
Weight [g] 97.5
Dimensions [mm] Ø 18.8
Materials stainless steel (316L/1.4404); PEI; FKM
Materials (wetted parts) stainless steel (316L/1.4404)
Process connection threaded connection 1/4" NPT
Probe diameter [mm] 6
Installation length EL [mm] 50
Remarks
Remarks
The values for accuracy apply to flowing water.
referring to UL: for use on a low voltage circuit with overcurrent protection
in accordance with UL873 tab. 28.1 or Imax = 100/Ub (Ub = voltage of the circuit)
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated