• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Ultrasonic sensors
  4. All ultrasonic sensors
  5. UIT512
  • ce
  • ukca
  • cul
Product characteristics
Electrical design NPN
Output function normally open / normally closed; (parameterisable)
Sensing range [mm] 350...6000; (Target: 400 x 400 mm)
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 103.8
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 30
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 0.3
Converter frequency [kHz] 75
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Electrical design NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.2
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 1
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 350...6000; (Target: 400 x 400 mm)
Blind zone [mm] 350
Angle of aperture cylindrical [°] 15; (±2)
Max. deviation from the 90° angle sensor/object [°] ± 4
Accuracy / deviations
Temperature compensation yes
Hysteresis [%] 1
Switch point drift [%] -5...5
Repeatability 1 %
Resolution [mm] 3
Notes on the accuracy / deviation The indicated values are reached after a warm-up time of min. 20 minutes
Operating conditions
Ambient temperature [°C] -20...70
Storage temperature [°C] -30...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 3 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 3 V
EN 55011 Class A
Vibration resistance
EN 60068-2-6 Fc (10-55) Hz 1 mm amplitude, oscillation period 5 min., 30 min. per axis at resonance or 55 Hz
Shock resistance
EN 60068-2-27 Ea 30 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
MTTF [years] 143
UL approval
Ta -20...70 °C
power supply Class 2
File number UL E174191
Mechanical data
Weight [g] 241
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 103.8
Thread designation M30 x 1.5
Materials stainless steel (316L/1.4404); PA; epoxy glass ceramics
Tightening torque [Nm] 100
Displays / operating elements
Display
switching status 2 x LED, yellow
echo 1 x LED, green
Teach function yes
Accessories
Items supplied
lock nuts: 2, stainless steel
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
1 distance
2 Standard sound beam
3 Medium sound beam
4 Narrow sound beam