• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Device protection
  4. Thermowells for temperature sensors
  5. UT0010

Thermowell for temperature sensors

UT0010

THERMOWELL, 10MMx200MM, 1/2NPT

Thermowell for temperature sensors

UT0010

THERMOWELL, 10MMx200MM, 1/2NPT

  • Efficient long-time protection of the temperature sensor
  • Protection against aggressive media and high process pressures
  • Easy replacement of the temperature sensor during operation
Application
Design for temperature sensors EL = 200 mm
Pressure rating [bar] 16
Measuring/setting range
Probe length L [mm] 172
Mechanical data
Weight [g] 149.6
Materials stainless steel (316 / 1.4401)
Sensor connection 1/2" NPT Ø 10 mm
Process connection 1/2" NPT
Remarks
Pack quantity 1 pcs.