Product characteristics
Frequency range [Hz] | 0.1...12000 |
---|---|
Communication interface | Ethernet |
Application
Design | parameter setting via PC software VES004 |
---|
Electrical data
Operating voltage tolerance [%] | 20 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | 200; ((24 V DC)) |
Protection class | III |
Inputs / outputs
Total number of inputs and outputs | 8; (configurable) |
---|---|
Number of inputs and outputs | Number of digital inputs: 1; Number of analogue inputs: 1; number of dynamic inputs: 4; Number of digital outputs: 2; Number of analogue outputs: 1 |
Inputs
Total number of inputs | 6 |
---|---|
Number of digital inputs | 1 |
Digital input - frequency range [Hz] | 0,1...100000 |
Number of analogue inputs | 1; (static) |
Analogue input (current) [mA] | 0...20 |
Resolution of analogue input | 12 |
Number of dynamic inputs | 4 |
Dynamic input - signal | 0...20 mA |
Dynamic input - resolution [bit] | 16 |
Dynamic input - frequency range [Hz] | 0...12000 |
Dynamic input - sampling rate [kSamples] | 100 |
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal |
Electrical design | PNP |
Number of digital outputs | 2; (configurable) |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 100 |
Number of analogue outputs | 1; (configurable) |
Analogue current output [mA] | 0...22 |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Frequency range [Hz] | 0.1...12000 |
---|
Interfaces
Communication interface | Ethernet |
---|---|
Connector type | M12 |
Protocol | Modbus TCP |
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | 0...60 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
UL approval |
|
Mechanical data
Weight [g] | 1369.5 |
---|---|
Housing | rectangular |
Type of mounting | backplane mounting |
Dimensions [mm] | 175 x 172 x 66.6 |
Materials | housing: aluminium alloy black anodised EN AW-5083 |
Data memories
Real-time clock | yes |
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|