• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Vibration sensors
  4. Vibration sensors and transmitters
  5. VWV002

wireless vibration sensor

VWV002

VIBRATION SENSOR WIRELESS

wireless vibration sensor

VWV002

VIBRATION SENSOR WIRELESS

  • Reliable and intermittent monitoring of the total vibration according to DIN ISO 10816
  • Quick integration via battery operation and radio communication
  • For communication with a gateway for wireless vibration sensors
  • Intelligent mesh radio network up to the gateway
  • Robust housing for use in harsh industrial environments
  • ce
  • ukca
  • fcc
Product characteristics
Measuring range of vibration [g] -16...16
Measuring range of vibration [mm/s] 0...25
Frequency range [Hz] 10...1000
Application
Application vibration sensor to ISO 10816
Radio approval for USA; Canada; EU/RED; Australia; Brazil
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 3.6 DC; (lithium thionyl chloride battery; battery life: > 4 years battery cannot be replaced)
Protection class III
Sensor type microelectromechanical system (MEMS)
Measuring/setting range
Measuring range of vibration [g] -16...16
Measuring range of vibration [mm/s] 0...25
Frequency range [Hz] 10...1000
Number of measurement axes 3
Temperature measurement
Measuring range [°C] -30...80
Resolution [°C] 0.1
Accuracy / deviations
Accuracy ≤ 10 %
Linearity deviation ≤ 10 %
Software / programming
Parameter setting options MQTT
Interfaces
Frequency band 2,4 GHz ISM
Range < 25 m
Safety standard AES-128
Protocol proprietary
Operating conditions
Ambient temperature [°C] -30...80
Note on ambient temperature
-20...55 °C recommended temperature for maximum battery life
Storage temperature [°C] -30...80
Protection IP 68
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 301489-1
DIN EN 301489-17
Mechanical data
Weight [g] 169.3
Type of mounting set screw; (M8)
Materials housing: stainless steel (316L/1.4404); polyethylene
Tightening torque [Nm] 8
Accessories
Items supplied
Mounting adapter
Remarks
Pack quantity 1 pcs.