• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. Track and trace solutions
  5. ZZ0815

RFID incoming and outgoing goods registration system

ZZ0815

Gate Solution Extension package - O3D

RFID incoming and outgoing goods registration system

ZZ0815

Gate Solution Extension package - O3D

  • Efficiency increase and route optimisation
  • Easy integration and commissioning
  • Increase in flow of goods transparency
  • System solutions consisting of software and hardware
  • Identification of goods and products in the supply chain
Learn more
Application
Design extension package with 3D sensor
Radio approval for EU/RED
Note on radio approval
radio approval for the RFID evaluation unit DTE830
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 20...30 DC
Mechanical data
Weight [g] 21600
Accessories
Items supplied
RFID evaluation unit UHF: 1, DTE830
RFID UHF antenna: 4, ANT860
Connection cable: 4, E80332
Ethernet switch: 1, AL3050
IO-Link master: 1, AL1122
3D sensor: 1, O3D354
5-segment light tower: 1, DV2510
Connection cable: 1, EVC108
Power supply: 1, DN4012
Connecting cable with socket: 4, EVC003
Connecting cable with socket: 1, E12166
Connection cable: 4, EVC908
Adapter cable: 1, E80412
Remarks
Remarks
Article is preprogrammed specifically for the Application Package.
Dieser Artikel ist ein Ergänzungsset zu folgendem Artikel: ZZ0814, ZZ0816
Zur Verwendung dieses Sets wird ein Master Set mit folgender Artikelnummer benötigt: ZZ0814, ZZ0816
maximum number of complementary sets on a master set: 9
loading direction detection via 3D sensor
Pack quantity 1 pcs.