ecolink M8 for hygienic and wet areas
![](/responsive/medium/fourbythree/content/gallery/productnews/head-images/2019/sps/ifm-topproducts-headimage-connection-technology-evf122_evf130_evf134_evf138_evf142-2240x1260-01.jpg?v=1348201492)
- Halogen-free and silicone-free
- Contoured nut with enhanced grip makes for optimum sealing even when hand tightened
- The innovative profiled sealing ring guarantees high protection against moisture
- Permanent vibration protection with saw tooth contour
- Protection rating:
IP 65, IP 67, IP 68, IP 69K
ecolink M8 for hygienic and wet areas in the food industry
Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal. Mounting and removal are carried out without tools. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.