Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. New products
  2. Image processing / Identification
  3. Complete set: product detection for incoming and outgoing goods

Complete set: product detection for incoming and outgoing goods

  • Clear assignment of products to incoming and outgoing goods
  • Avoidance of wrong deliveries through transparency of the goods flow
  • Standardised interface to SAP / ERP
  • Ready-to-start application package with easy, graphical set-up
  • With direction detection and optional 3D volume measurement

Logistics made simple

The complete solution for incoming and outgoing goods includes all the RFID components required for automatic product detection. Optional sensors offer the possibility to determine the direction of movement and even the volume of the products.
Optical and acoustic signalling devices support the processes. Reports and alarm messages can be relayed directly to the commodity management system.

Easy extension

The basic package with the central edgeController can be supplemented at any time by extension packages for up to 10 gates.

Transparent flows of goods

By using smart RFID incoming and outgoing goods inspection, flows of goods can be displayed transparently and transferred to a smart system. This allows optimising loading times, avoiding errors and saving costs.

Advantages of smart incoming and outgoing goods inspection

  • Clear assignment of products to incoming and outgoing goods
  • Avoidance of wrong deliveries through transparency of the goods flow
  • Cost and error savings