Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. New products
  2. Image processing / Identification
  3. Versatile perception platform

Versatile perception platform

Integrated and upgradeable vision system

The O3R platform is the comprehensive solution for centralised, synchronised processing of image and sensor information in autonomous mobile robots such as automated guided vehicles. The simplified integration and reliable interaction of cameras and sensors enables the robust implementation of relevant functions such as collision avoidance, navigation and positioning.

In addition, analysis and dimensioning of stationary objects can be implemented, and is handled more effectively by means of several cameras. Examples include the measurement of pallets, logs, packages or suitcases.

Powerful and open

The core of the system is a powerful computing unit called Video Processing Unit (VPU). Based on a yocto-Linux and Docker architecture, open development environments such as Python, C++, CUDA and ROS are supported. The VPU analyses information from up to six camera heads as well as sensor information via the Gigabit Ethernet interface. All relevant “senses” that an AGV needs for safe autonomous navigation are thus available at a central point.

Camera head with imager developed in-house

ifm also offers suitable, high-performance camera heads as part of the platform solution: the 2D/3D cameras have an angle of aperture of either 60 or 105 degrees and are equipped with the latest time-of-flight imager from pmdtechnologies ag. This company of the ifm group of companies develops all sensors for the vision products of the automation specialist and adapts them precisely to the respective requirements.Thanks to the modulated infrared light, the 2D/3D camera detects objects with maximum reliability even with increased exposure to ambient light.

Products