Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States

Mobile applications

The controllers and components of ifm’s ecomatmobile series have been specifically designed for use in mobile machines. The most important part of mobile machines is the mobile controller that offers free programmability, configurability of the inputs and outputs and CAN interfaces with CANopen and SAE J1939 protocol. Camera systems for mobile applications reliably monitor operating and rear areas.

Camera images and process values are displayed on the user-friendly dialogue units which also support high-quality graphics. The product range is completed by mini controllers, decentralised I/O modules, sensors and components for diagnostics and service.

All units have a special housing design that prevents the penetration of moisture. Suitable connectors and connection cables ensure complete ingress resistance against external influences.