Connection of the smart valve sensor to the fieldbus
Most field devices can be connected to a fieldbus.
This also applies to the smart valve sensor. The device data is transmitted to the masters via IO-Link. Different master versions allow connection to EtherCAT, EtherNet/IP, Modbus TCP, PROFIBUS, PROFINET IO or TCP/IP.