- Products
- Industrial communication
- AS-Interface power supplies and monitors
- AS-Interface power supplies
- AC1258
AS-Interface power supply
AC1258
PSU-1AC/ASi-8A
AS-Interface power supply
AC1258
PSU-1AC/ASi-8A
- Reliably power supply for modules, sensors and actuators
- High noise immunity and sufficient power reserves for the compensation of current peaks
- Safe decoupling of interferences from the primary supply
- Particularly space-saving design
- Low heating of the control cabinet due to high efficiency
List Price without Tax
Electrical data
Frequency AC [Hz] | 47...64 | |
---|---|---|
Operating voltage tolerance [%] | 10 | |
Operating voltage [V] | automatic range selection | |
Nominal voltage AC [V] | 110 / 230 | |
Input voltage range AC [V] | 100...120 / 200...240 | |
Protection class | I | |
Overvoltage protection | yes; (< 36 V) | |
Max. power-on delay time [ms] | 800 | |
Output voltage AS-i [V] | 30.5 | |
Output power (permanent) [W] | 244 | |
Output power (peak) [W] | 256 | |
Note on output power (peak) [W] |
|
|
Power factor (nominal voltage 120 V AC / 60 Hz) | 0.59 | |
Power factor (nominal voltage 230 V AC / 50 Hz) | 0.51 | |
Power reserve [%] | 5 | |
Number of output circuits | 1 | |
Output current AS-i [A] | 8 | |
Max. residual ripple [mV] | 100 | |
Switch-on peak current (nominal voltage 120 V AC / 60 Hz) [A] | 3 | |
Switch-on peak current (nominal voltage 230 V AC / 50 Hz) [A] | 3 | |
Inrush current limitation | yes | |
Efficiency (nominal voltage 120 V AC / 60 Hz) [%] | 89.4 | |
Efficiency (nominal voltage 230 V AC / 50 Hz) [%] | 90.9 | |
External input protection | ≤ B-10 A / ≤ C-6 A | |
Derating [W/K] | 6 (60...70 °C) | |
Mains buffering time (nominal voltage 120 V AC / 60 Hz) [ms] | 44 | |
Mains buffering time (nominal voltage 230 V AC / 50 Hz) [ms] | 42 | |
Input current (nominal voltage 120 V AC / 60 Hz) [A] | 3.73 | |
Input current (nominal voltage 230 V AC / 50 Hz) [A] | 2.23 | |
Power loss (nominal voltage 120 V AC / 60 Hz) [W] | 28.9 | |
Power loss (nominal voltage 230 V AC / 50 Hz) [W] | 24.4 | |
Integrated data decoupling | yes | |
Back feeding protection [V] | 35 |
Outputs
Short-circuit proof | yes |
---|---|
Overload protection | yes |
Overload performance | output current constant |
Parallel connection of outputs possible | no |
Series connection of outputs possible | no |
Operating conditions
Ambient temperature [°C] | -25...70 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -40...85 | |
Max. relative air humidity [%] | 95; (IEC 60068-2-30) | |
Protection | IP 20 | |
Pollution degree | 2; (IEC 62103: conductive soiling not permitted) |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||
Shock resistance |
|
||||||
MTTF [years] | 88 |
AS-i classification
AS-i certificate | 98501 |
---|
Mechanical data
Weight [g] | 898.5 |
---|---|
Type of mounting | rail; (TH35 (EN 60715)) |
Dimensions [mm] | 124 x 62 x 120 |
Materials | steel sheet |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | screw terminals: |
---|
Diagrams and graphs
block diagram
|
|
---|
output characteristics
|
|
---|
characteristic curve for degree of efficiency / power loss
|
|
---|
characteristic line for derating
|
|
---|
characteristic line for mains buffering time
|
|
---|