- Products
- Accessories
- Accessories for AS-Interface
- Extensions, terminations and testing of the cable
- AC3226
AS-Interface repeater
AC3226
SmartL25 AS-i Repeater III
AS-Interface repeater
AC3226
SmartL25 AS-i Repeater III
- For extending the cable length in the AS-i network
- For use in control cabinets
- Simple and fast wiring by means of COMBICON connector with screw terminals
- Particularly space-saving design
- Clearly visible LEDs for indicating operation and fault
List Price without Tax
Application
Application | extension of the AS-i network by another 100 m |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 60; (per AS-i line) |
Outputs
Electrical design | AS-i |
---|---|
Electrically separated | yes |
Operating conditions
Ambient temperature [°C] | -25...70 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -25...75 | |
Max. relative air humidity [%] | 90; (non condensing) | |
Max. height above sea level [m] | 2000 | |
Protection | IP 20 | |
Pollution degree | 2 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
UL approval |
|
Mechanical data
Weight [g] | 170 |
---|---|
Type of mounting | mounting on DIN rail |
Materials | PA 6.6 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|