• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. Fieldbus components
  4. IO-Link - Masters for field applications in the food industry
  5. AC6001

IO-Link master with AS-i interface

AC6001

IO-Link Master AS-i 4P IP69K

IO-Link master with AS-i interface

AC6001

IO-Link Master AS-i 4P IP69K

  • Simple replacement of units due to integrated parameter memory
  • High protection rating for the requirements of the food and beverage industry
  • For connection of up to four IO-Link devices
  • Reliable transmission of machine data, process parameters and diagnostic data to the controller
List Price without Tax
  • ce
  • ukca
  • iolink
Application
Application hygienic and wet areas in the food industry
Daisy-chain function power supply; fieldbus interface
Electrical data
Operating voltage [V] 18...31.6 DC; (AS-i)
Current consumption [mA] 300...1500; (AUX)
Max. current consumption from AS-i [mA] 100
Protection class III
Max. current load total [A] 1.1; (ports 1+2: 0,55 (AUX); ports 3+4: 0,55 (AUX))
Additional voltage supply [V] 20...30 DC; (AUX)
Inputs / outputs
Total number of inputs and outputs 8; (configurable)
Number of inputs and outputs Number of digital inputs: 8; Number of digital outputs: 4
Inputs
Number of digital inputs 8; (IO-Link Port Class A: 4 x 2)
Sensor supply of the inputs AUX
Switching level high [V] 11...30
Switching level low [V] 0...5
Digital inputs protected against short circuits yes
Outputs
Number of digital outputs 4; (IO-Link Port Class A: 4 x 1)
Max. current load per output [mA] 300
Short-circuit proof yes
Actuator supply outputs AUX
Interfaces
Communication interface IO-Link; AS-i
IO-Link Master
Transmission type COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud)
IO-Link revision 1.1
Number of ports class A 4
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...85
Max. relative air humidity [%] 90
Protection IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
Protection rating (NEMA 250) 6P
Pollution degree 2
Chemical media
ISO 16750-5 HLP, CC, DB, DC, DD, CA
NEMA 250 5.13.1 AA
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-4
Shock resistance
DIN EN 60068-2-27
Vibration resistance
DIN EN 60068-2-64 2009-04
DIN EN 60068-2-6 2008-10
MTTF [years] 161
AS-i classification
AS-i version 2.11; 3.0
Extended addressing mode no
AS-i profile
basic slave (CTT1 input) S-7.4.E
additional slave (CTT1 input) S-7.3.E
additional slave (CTT1 output) S-7.3.2
Number of AS-i devices 1...5
Mechanical data
Weight [g] 255
Materials housing: PA grey; socket: stainless steel (316L/1.4404)
Electrical connection
Module connection M12
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - Process connection
IO-Link Port Class A X01...X04 Connector: 4 x M12; coding: A
Electrical connection - power supply IN
X21 Connector: 1 x M12; coding: A
Electrical connection - power supply OUT
X22 Connector: 1 x M12; coding: A