• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IIoT solutions
  3. IIoT hardware
  4. io-key
  5. AIK050

wireless IoT gateway

AIK050

io-key Cellular IoT Gateway IOL 2P WW

wireless IoT gateway

AIK050

io-key Cellular IoT Gateway IOL 2P WW

  • IO-Link sensor data is sent directly via mobile network to the cloud
  • Two IO-Link sensors can be connected
List Price without Tax
  • ce
  • fcc
Application
Application Sensor data collected and sent to the ifm cloud via radio transmission
Radio approval for USA; Canada; EU/RED; Australia; Japan; South Africa
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 2000
Power consumption [W] 8.6
Protection class III
Reverse polarity protection yes
Current rating per port [A] 0.5; (IO-Link port)
Bluetooth
Antenna gain [dB] 3
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Number of digital outputs 2
Max. current load per output [mA] 200
Software / programming
Parameter setting options dashboard display with alarm functions via email or text message
Interfaces
Communication interface IO-Link; Mobile networks; Bluetooth
Bluetooth
Transmission standard BLE 5.0
Frequency band 2402...2480 MHz
Transmission power [mW] 2.51
Usage type service interface
Note on interfaces
ceramic antenna integrated
IO-Link
Number of ports 2
Unterstützte IO-Link Revision 1.0; 1.1
Transmission type COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud)
Mobile networks
Transmission standard NarrowBand-IoT; 2G quadband GSM; LTE Cat-M1
Frequency band B1(2100); B2(1900); B3(1800); B4(AWS1700); B5(850); B8(900); B12(700); B18(800); B19(800); B20(800); B26(850); B28(700)
Operating conditions
Ambient temperature [°C] -20...50
Storage temperature [°C] -40...60
Max. height above sea level [m] 3000
Protection IP 65
Tests / approvals
EMC
EN 301489-1
EN 301489-17
EN 301489-52
Vibration resistance
EN 60068-2-6
Shock resistance
EN 60068-2-27
Radio approval EN 301511 EN 301908-1 EN 301908-13 EN 300328
Mechanical data
Weight [g] 152.6
Materials housing: ABS
Displays / operating elements
Display
power supply 1 x LED, yellow
communication 1 x LED
IO-Link port 2 x LED, green
Remarks
Remarks
SIM card onboard
Pack quantity 1 pcs.
Electrical connection - IO-Link
IO-Link Port 1 Connector: 2 x M12; coding: A
Electrical connection - power supply
Power Connector: 1 x M12; coding: A