- Products
- Industrial communication
- Ethernet field modules
- Ethernet I/O modules for the food and beverage industry
- AL4023
Ethernet module with EtherNet/IP interface
AL4023
ETH Module SL EIP 16DI IP69K
Ethernet module with EtherNet/IP interface
AL4023
ETH Module SL EIP 16DI IP69K
- Fieldbus module with digital inputs
- Direct connection of sensors to the fieldbus for a clear wiring structure
- High-frequency counter function integrated in the Ethernet module
- Robust housing for use in the food industry
- High protection rating for the requirements of the food and beverage industry
List Price without Tax
Application
Application | hygienic systems; I/O modules for field applications |
---|---|
Daisy-chain function | fieldbus interface |
Electrical data
Operating voltage [V] | 20...28 DC; (US ; to SELV/PELV) |
---|---|
Current consumption [mA] | 200...3900; (cULus: 200 ... 3500; US) |
Protection class | III |
Max. current load total [A] | 3.6 |
Overall current rating (UL) [A] | 3.2 |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 16 |
---|
Inputs
Number of digital inputs | 16; (type 2 according to IEC 61131-2) |
---|---|
Switching level high [V] | 11...30 |
Switching level low [V] | 0...5 |
Digital inputs protected against short circuits | yes |
Software / programming
Parameter setting options | counter function | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Functions and parameters |
|
Interfaces
Communication interface | Ethernet |
---|
Transmission standard | 10Base-T; 100Base-TX | ||||
---|---|---|---|---|---|
Transmission rate | 10 MBit/s; 100 MBit/s | ||||
Protocol | EtherNet/IP | ||||
Factory settings |
|
||||
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | -25...60 | ||||
---|---|---|---|---|---|
Storage temperature [°C] | -25...85 | ||||
Max. relative air humidity [%] | 90 | ||||
Protection | IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K) | ||||
Protection rating (NEMA 250) | 6P | ||||
Pollution degree | 2 | ||||
Chemical media |
|
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 130 |
Mechanical data
Weight [g] | 419.9 |
---|---|
Materials | housing: PA grey; socket: stainless steel (316L/1.4404) |
Sealing material | EPDM |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - Ethernet
IN / OUT X21, X22 | Connector: M12; coding: D; Sealing: EPDM |
---|
Electrical connection - Process connection
Digital Input X01...X08 | Connector: M12; coding: A; Sealing: EPDM |
---|
Electrical connection - power supply
X31 | Connector: M12; coding: A |
---|