• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. Ethernet field modules
  4. Ethernet I/O modules for the food and beverage industry
  5. AL4123

Ethernet module with EtherNet/IP interface

AL4123

ETH Module PFL EIP 16DI IP69K

Ethernet module with EtherNet/IP interface

AL4123

ETH Module PFL EIP 16DI IP69K

  • Fieldbus module with digital inputs
  • Direct connection of sensors to the fieldbus for a clear wiring structure
  • High-frequency counter function integrated in the Ethernet module
  • Robust housing for use in the food industry
  • High protection rating for the requirements of the food and beverage industry
List Price without Tax
  • ce
  • ukca
  • ethn_ip
  • cul
Application
Application hygienic systems; I/O modules for field applications
Daisy-chain function power supply; fieldbus interface
Electrical data
Operating voltage [V] 20...28 DC; (US ; to SELV/PELV)
Current consumption [mA] 200...3900; (cULus: 200 ... 3500; US)
Protection class III
Max. current load total [A] 3.6
Overall current rating (UL) [A] 3.2
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 16
Inputs
Number of digital inputs 16; (type 2 according to IEC 61131-2)
Switching level high [V] 11...30
Switching level low [V] 0...5
Digital inputs protected against short circuits yes
Software / programming
Parameter setting options counter function
Functions and parameters
function CTU (Up Counter), CTD (Down Counter), CTUD (Up-Down Counter), CTDIR (Direction Counter)
number 8 (1 counter for each port)
count frequency 4500 Hz
main counter 32 Bit (0…4.294.967.295)
batch counter 16 Bit (0…65.535)
Interfaces
Communication interface Ethernet
Ethernet - EtherNet/IP
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Protocol EtherNet/IP
Factory settings
IP address: 192.168.1.250
subnet mask: 255.255.255.0
gateway IP address: 0.0.0.0
MAC address: see type label
Note on interfaces
DHCP, BOOTP, static
DLR (Device Level Ring)
Supported network topologies: line
ring
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...85
Max. relative air humidity [%] 90
Protection IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
Protection rating (NEMA 250) 6P
Pollution degree 2
Chemical media
ISO 16750-5 HLP, CC, DB, DC, DD, CA
NEMA 250 5.13.1 AA
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-4
Shock resistance
DIN EN 60068-2-27
Vibration resistance
DIN EN 60068-2-64 2009-04
DIN EN 60068-2-6 2008-10
MTTF [years] 129
Mechanical data
Weight [g] 437
Materials housing: PA grey; socket: stainless steel (316L/1.4404)
Sealing material EPDM
Accessories
Items supplied
Protective cap: 1 x M12, stainless steel, E12542
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - Ethernet
IN / OUT XF1, XF2 Connector: M12; coding: D; Sealing: EPDM
Electrical connection - Process connection
Digital Input X1...X8 Connector: M12; coding: A; Sealing: EPDM
Electrical connection - power supply IN
XD1 Connector: M12; coding: L
Electrical connection - power supply OUT
XD2 Connector: M12; coding: L; Sealing: EPDM