- Products
- Industrial communication
- Ethernet field modules
- Ethernet I/O modules for factory automation
- AL4132
Ethernet module with EtherCAT interface
AL4132
ETH Module PFL EC 16DI IP67
Ethernet module with EtherCAT interface
AL4132
ETH Module PFL EC 16DI IP67
- Fieldbus module with digital inputs
- Direct connection of sensors to the fieldbus for a clear wiring structure
- High-frequency counter function integrated in the Ethernet module
- Robust housing for use in harsh industrial environments
- Daisy-chain power supply with standardised L-coded M12 connection technology
List Price without Tax
Application
Application | I/O modules for field applications |
---|---|
Daisy-chain function | power supply; fieldbus interface |
Electrical data
Operating voltage [V] | 20...30 DC; (US ; to SELV/PELV) |
---|---|
Current consumption [mA] | 200...3900; (US) |
Protection class | III |
Max. current load total [A] | 3.6 |
---|
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 16 |
---|
Inputs
Number of digital inputs | 16; (type 2 according to IEC 61131-2) |
---|---|
Switching level high [V] | 11...30 |
Switching level low [V] | 0...5 |
Digital inputs protected against short circuits | yes |
Software / programming
Parameter setting options | counter function | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Functions and parameters |
|
Interfaces
Communication interface | Ethernet |
---|
Transmission standard | 100Base-TX | ||
---|---|---|---|
Transmission rate | 100 MBit/s | ||
Protocol | EtherCAT | ||
Factory settings |
|
||
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | -25...60 | ||||
---|---|---|---|---|---|
Storage temperature [°C] | -25...85 | ||||
Max. relative air humidity [%] | 90 | ||||
Protection | IP 65; IP 66; IP 67 | ||||
Protection rating (NEMA 250) | 6P | ||||
Pollution degree | 2 | ||||
Chemical media |
|
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
Mechanical data
Weight [g] | 424.7 |
---|---|
Materials | housing: PA orange; socket: brass nickel-plated |
Sealing material | FKM |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - Ethernet
IN / OUT XF1, XF2 | Connector: M12; coding: D; Sealing: FKM |
---|
Electrical connection - Process connection
Digital Input X1...X8 | Connector: M12; coding: A; Sealing: FKM |
---|
Electrical connection - power supply IN
XD1 | Connector: M12; coding: L |
---|
Electrical connection - power supply OUT
XD2 | Connector: M12; coding: L; Sealing: FKM |
---|