• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. Ethernet field modules
  4. Ethernet I/O modules for the food and beverage industry
  5. AL4133

Ethernet module with EtherCAT interface

AL4133

ETH Module PFL EC 16DI IP69K

Ethernet module with EtherCAT interface

AL4133

ETH Module PFL EC 16DI IP69K

  • Fieldbus module with digital inputs
  • Direct connection of sensors to the fieldbus for a clear wiring structure
  • High-frequency counter function integrated in the Ethernet module
  • High protection rating for the requirements of the food and beverage industry
  • Daisy-chain power supply with standardised L-coded M12 connection technology
List Price without Tax
  • ce
  • ukca
  • ethercat
Application
Application hygienic systems; I/O modules for field applications
Daisy-chain function power supply; fieldbus interface
Electrical data
Operating voltage [V] 20...30 DC; (US ; to SELV/PELV)
Current consumption [mA] 200...3900; (US)
Protection class III
Sensor supply US
Max. current load total [A] 3.6
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 16
Inputs
Number of digital inputs 16; (type 2 according to IEC 61131-2)
Switching level high [V] 11...30
Switching level low [V] 0...5
Digital inputs protected against short circuits yes
Software / programming
Parameter setting options counter function
Functions and parameters
function CTU (Up Counter), CTD (Down Counter), CTUD (Up-Down Counter), CTDIR (Direction Counter)
number 8 (1 counter for each port)
count frequency 4500 Hz
main counter 32 Bit (0…4.294.967.295)
batch counter 16 Bit (0…65.535)
Interfaces
Communication interface Ethernet
Ethernet - EtherCAT
Transmission standard 100Base-TX
Transmission rate 100 MBit/s
Protocol EtherCAT
Factory settings
MAC address: see type label
Note on interfaces
AoE (ADS over EtherCAT)
CoE (CANopen over EtherCAT)
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...85
Max. relative air humidity [%] 90
Protection IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
Protection rating (NEMA 250) 6P
Pollution degree 2
Chemical media
ISO 16750-5 HLP, CC, DB, DC, DD, CA
NEMA 250 5.13.1 AA
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-4
Shock resistance
DIN EN 60068-2-27
Vibration resistance
DIN EN 60068-2-64 2009-04
DIN EN 60068-2-6 2008-10
Mechanical data
Weight [g] 432.7
Materials housing: PA grey; socket: stainless steel (316L/1.4404)
Sealing material EPDM
Accessories
Items supplied
Protective cap: 1 x M12, stainless steel, E12542
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - Ethernet
IN / OUT XF1, XF2 Connector: M12; coding: D; Sealing: EPDM
Electrical connection - Process connection
Digital Input X1...X8 Connector: M12; coding: A; Sealing: EPDM
Electrical connection - power supply IN
XD1 Connector: M12; coding: L
Electrical connection - power supply OUT
XD2 Connector: M12; coding: L; Sealing: EPDM