• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Systems for mobile machines
  3. Units for operation and monitoring
  4. Robust HMI for basic applications
  5. CR0451

Programmable graphic display for controlling mobile machines

CR0451

R360/BasicDisplay

Programmable graphic display for controlling mobile machines

CR0451

R360/BasicDisplay

  • Robust HMI for fast and simple installation
  • Optimised for cost-efficient system solutions
  • High-performance CAN interfaces for various communication tasks
  • User-friendly handling by means of backlit function keys with tactile feedback
  • Freely programmable to IEC 61131-3 with CODESYS 2.3
List Price without Tax
  • ce
  • ukca
  • e1r
Electrical data
Operating voltage [V] 8...32 DC
Software / programming
PLC function to IEC 61131-3 yes
Interfaces
Number of CAN interfaces 1
Tests / approvals
MTTF [years] 232
Mechanical data
Weight [g] 165
Type of mounting panel / surface
Dimensions [mm] 87.5 x 87.5 x 37.7
Displays / operating elements
Display
2,8" colour display
Operating elements
5 freely programmable backlit function keys
1 navigation key for cursor function
Display resolution 320 x 240
Display type colour display
Display size 2.8"
Display background illumination LED
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; coding: A