ISOBUS gateway
CR3121
ISOBUS Gateway/VT
ISOBUS gateway
CR3121
ISOBUS Gateway/VT
- Safe communication between attachment and tractor unit
- Pre-loaded ISOBUS object pool for display on the universal terminal (UT)
- Simple configuration via CODESYS using ISOBUS libraries
- Quick and easy implementation without additional licence costs
- Certified by the AEF (Agricultural Industry Electronics Foundation)
List Price without Tax
Electrical data
Operating voltage [V] | 12...27 DC |
---|---|
Current consumption [mA] | 11...48 |
Interfaces
Communication interface | CAN |
---|---|
Number of CAN interfaces | 2 |
Transmission rate | 250 (125...1000) kBaud |
---|---|
Interface | CAN Interface 2.0 A/B ISO 11898 |
Terminating resistor | yes; (internal ; 120 Ohm; cannot be deactivated) |
Transmission rate | 250 kBaud |
---|---|
Interface | CAN Interface ISO 11783 |
Terminating resistor | no |
Operating conditions
Ambient temperature [°C] | -40...80 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 190.1 |
---|---|
Type of mounting | panel / surface |
Dimensions [mm] | 72 x 104 x 29 |
Materials | housing: PA 12 black |
Displays / operating elements
Display |
|
---|
Hardware
Processor | ARM Cortex M4 32 bit |
---|---|
Program memory | 1,5 MB Flash |
RAM | RAM: 320 kB FRAM: 16 kB |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - CAN
Connector: 1 x M12; coding: A |
Electrical connection - ISOBUS
Connector: 1 x M12; coding: A |