- Products
- Systems for mobile machines
- Diagnostic and service units
- Mobile IoT - remote diagnostics and service
- CR3146
CAN LTE/GNSS radio modem
CR3146
mIoT/Gateway 4G
CAN LTE/GNSS radio modem
CR3146
mIoT/Gateway 4G
- mobile IoT gateway with 4G / LTE mobile network connection
- Global transmission of machine and position data to the cloud
- Safe TLS end-to-end communication
- Buffering of data even with unstable radio connections
- Connection to the machine control system via CAN interface
List Price without Tax
The data contracts available for Remote Maintenance and Data Collection can be found here.
Application
Radio approval for | EU/RED; USA; Canada | |
---|---|---|
Note on radio approval |
|
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Nominal voltage DC [V] | 12 / 24 |
Nominal voltage tolerance [%] | 50 |
Nominal voltage tolerance 2 [%] | 50 |
Current consumption [mA] | < 250; (normal operation; sleep mode: < 500 µA) |
Inputs / outputs
Number of inputs and outputs | Number of analogue inputs: 3; Number of digital outputs: 1 |
---|
Inputs
Number of analogue inputs | 3 |
---|---|
Analogue input (voltage) [V] | 0...15 |
Resolution of analogue input | 12 Bit |
Outputs
Number of digital outputs | 1 |
---|---|
Voltage range DC [V] | 6...36 |
Permanent current rating of switching output DC [mA] | 500 |
Measuring/setting range
Resolution | 16 bit |
---|
Resolution | 16 bit |
---|---|
Sampling rate [Hz] | 10 |
Number of measurement axes | 3 |
Measuring range acceleration [g] | ± 16 |
Resolution | 16 bit |
---|---|
Sampling rate [Hz] | 10 |
Number of measurement axes | 3 |
Measuring range vehicle yaw rate [°/s] | ± 250 |
Interfaces
Communication interface | CAN; Mobile networks |
---|---|
Number of CAN interfaces | 1 |
Number of USB interfaces | 1 |
Interface | CAN Interface 2.0 A/B ISO 11898 |
---|
Note on interfaces |
|
---|
Transmission standard | GSM; GPRS; EDGE; UMTS; HSPA; 3G; 4G; LTE Cat-4 | ||
---|---|---|---|
Frequency band | GSM / GPRS / EDGE / 2G: 850 / 900 / 1800 / 1900; UMTS / HSPA / 3G: 850 (B5) / 900 (B8) / 1700 (B4) / 1900 (B2) / 2100 (B1); 4G / LTE Cat 4: 700 (B12, B17) / 750 (B13, B28) / 800 (B20) / 850 (B5) / 900 (B8) / 1700 (B4) 1800 (B3) / 1900 (B2) / 2100 (B1) / 2600 (B7) | ||
Note on interfaces |
|
Connector type | Mirco-AB |
---|---|
Usage type | firmware update |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 67 |
Tests / approvals
Standard | EN 61000-6-2; EN 61000-6-3; IEC 62368-1; UN/ECE-R10; EN ISO 13766-1; ISO 7637-2; IEC 60068-2-30; IEC 60068-2-6; IEC 60068-2-27; IEC 60068-2-31 |
---|
Mechanical data
Weight [g] | 233.7 |
---|---|
Materials | housing: PA black |
Displays / operating elements
Display |
|
---|
Hardware
Processor | ARM Cortex M4 based STM32 (168 MHz) |
---|---|
RAM | Program Flash: 1 MB FRAM: 32 KB SRAM: 1280 KB |
Mass storage | 128 MB |
Data memories
Real-time clock | yes; UTC, battery buffered |
---|
Remarks
Pack quantity | 1 pcs. |
---|