- Products
- CR3156
CAN GSM/GPS quad-band radio modem
CR3156
MobilMaintenance/4G/EU
CAN GSM/GPS quad-band radio modem
CR3156
MobilMaintenance/4G/EU
- Global data transmission via 4G/LTE mobile radio network and live connection via WLAN / bluetooth
- Acquisition of position data and transmission to the cloud
- Safe TLS end-to-end communication
- Safe buffering of data even in case of instable radio connection
- Connection to the machine control system via CAN interface
List Price without Tax
Article no longer available - archive entry
Alternative articles: CR3158 Product comparison: CR3156 / CR3158 When selecting an alternative article and accessories please note that technical data may differ!
Application
Radio approval for | EU/RED | |
---|---|---|
Note on radio approval |
|
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Current consumption [mA] | < 250; (normal operation; sleep mode: < 500 µA) |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 1; Number of analogue inputs: 2; Number of digital outputs: 1 |
---|
Inputs
Number of digital inputs | 1 |
---|---|
Number of analogue inputs | 2 |
Analogue input (voltage) [V] | 0...15 |
Resolution of analogue input | 12 Bit |
Outputs
Number of digital outputs | 1 |
---|---|
Voltage range DC [V] | 6...36 |
Switching frequency DC [Hz] | < 10 |
Measuring/setting range
Resolution | 16 bit |
---|
Resolution | 16 bit |
---|---|
Sampling rate [Hz] | 10 |
Measuring range acceleration [g] | ± 16 |
Resolution | 16 bit |
---|---|
Sampling rate [Hz] | 10 |
Measuring range vehicle yaw rate [°/s] | ± 250 |
Accuracy / deviations
Accuracy | ± 2; (% of the final value of the measuring range; zero offset ± 0.15 g) |
---|
Accuracy | < 3; (% of the final value of the measuring range; zero offset ± 3 °/s) |
---|
Interfaces
Communication interface | CAN; WLAN; Bluetooth; Mobile networks |
---|---|
Number of CAN interfaces | 2 |
Number of USB interfaces | 1 |
Transmission standard | EDR 2.1 |
---|---|
Transmission rate | 1 MBit/s |
Range | < 75 m |
Function | bluetooth bridge; bluetooth interface |
Version | SPP |
Protocol | CANopen; SAE J1939; CAN Layer 2 | ||
---|---|---|---|
Version | 2 x CAN 2.0 A/B; ISO 11898-2/-5 (CAN1); ISO 11898-2 (CAN2) | ||
Note on interfaces |
|
Transmission standard | 2G quadband GSM; 3G 850 / 900 / 1900 / 2100 MHz; UMTS; HSPA |
---|
Connector type | Mirco-AB |
---|---|
Usage type | firmware update |
Transmission standard | IEEE 802.11 a/b/g/n; IEEE 802.11 d/e/i/h |
---|---|
Transmission rate | 1 MBit/s |
Frequency band | 2,4 GHz; 5 GHz |
Range | < 75 m |
Safety standard | WPA2-PSK; WPA-PSK; WEP64; WEP128; PEAP |
Function | wifi bridge; wifi interface |
Operating conditions
Ambient temperature [°C] | -40...80 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 204.1 |
---|---|
Materials | housing: PA black |
Displays / operating elements
Display |
|
---|
Data memories
Real-time clock | yes; with sleep and wakeup mode |
---|
Remarks
Pack quantity | 1 pcs. |
---|