- Products
- Systems for mobile machines
- Diagnostic and service units
- Mobile IoT - remote diagnostics and service
- CR3171
Ethernet LTE/GNSS radio modem
CR3171
mIOT/Gateway 4G/Ethernet
Ethernet LTE/GNSS radio modem
CR3171
mIOT/Gateway 4G/Ethernet
- mobile IoT gateway with 4G / LTE mobile network connection
- Global transmission of machine and position data to the cloud
- Safe TLS end-to-end communication
- Buffering of data even with unstable radio connections
- Live connection for diagnostics / debugging and software updates
List Price without Tax
Application
Note on radio approval |
|
---|
Electrical data
Operating voltage [V] | 6...36 DC |
---|---|
Nominal voltage DC [V] | 12 / 24 |
Nominal voltage tolerance [%] | 50 |
Current consumption [mA] | < 290; (24 V; sleep mode: <= 1 mA) |
Inputs / outputs
Number of inputs and outputs | Number of analogue inputs: 4; Number of digital outputs: 1 |
---|
Inputs
Number of analogue inputs | 4 |
---|---|
Analogue input (voltage) [V] | 0...15 |
Resolution of analogue input | 12 Bit |
Outputs
Number of digital outputs | 1 |
---|---|
Voltage range DC [V] | 6...36 |
Permanent current rating of switching output DC [mA] | 500 |
Measuring/setting range
Resolution | 16 bit |
---|
Resolution | 16 bit |
---|---|
Number of measurement axes | 3 |
Measuring range acceleration [g] | ± 16 |
Resolution | 16 bit |
---|---|
Number of measurement axes | 3 |
Measuring range vehicle yaw rate [°/s] | ± 250 |
Interfaces
Communication interface | Bluetooth; GNSS; Mobile networks; WLAN |
---|
Transmission standard | EDR 2.1; EDR 5.0 |
---|---|
Frequency band | 2,402 ... 2,48 GHz |
Transmission power [mW] | 9.46; (Bluetooth 2.1 + EDR; 9,95 mW: Bluetooth 5.0; Antenna integrated) |
Frequency band | GPS; GLONASS; Beidou; Galileo; QZSS |
---|
Transmission standard | GSM; GPRS; EDGE; UMTS; HSPA; 3G; 4G; LTE Cat-4 | |
---|---|---|
Frequency band | 2G / GSM / GPRS / EDGE: 850 / 900 / 1800 / 1900; 3G / UMTS / HSPA: 850 (B5) / 900 (B8) / 1700 (B4) / 1900 (B2) / 2100 (B1); 4G / LTE Cat 4: B1, B2, B3, B4, B5, B7, B8, B12, B13, B19, B20, B25, B26, B28, B38, B39, B40, B41 | |
Note on interfaces |
|
Transmission standard | IEEE 802.11 a/b/g/n |
---|---|
Frequency band | 2,412 ... 2,472 GHz; 5,150 ... 5,350 GHz; 5,470 ... 5,725 GHz; 5,725 ... 5,785 GHz |
Transmission power [mW] | 72.11; (2,412 ... 2,472 GHz; 91,62 mW: 5,150 ... 5,350 GHz; 58,08 mW: 5,470 ... 5,725 GHz; 24,43 mW: 5,725 ... 5,785 GHz; Antenna integrated) |
Operating conditions
Ambient temperature [°C] | -40...75 |
---|---|
Protection | IP 6K7; (with mounted connectors or protective caps) |
Tests / approvals
EMC |
|
||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Radio approval | EN 301511, EN 300440, EN 301908-1, EN 301908-2, EN 301908-13, EN 300328, EN 303413 | ||||||||||||||
Standard | EN 62368-1; EN 301893; EN IEC 63000 |
Mechanical data
Weight [g] | 254 |
---|---|
Materials | housing: PA black |
Displays / operating elements
Display |
|
---|
Hardware
Processor | Dual Core ARM Cortex A7 (650 MHz) |
---|---|
RAM | DDR3 RAM: 512 MB FRAM: 32 KB |
Mass storage | 2,5 GByte Flash |
Data memories
Real-time clock | yes; UTC, battery buffered |
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
power supply, CAN | Connector: Micro Timer II |
---|
Electrical connection - socket
Ethernet | Connector: M12; coding: D |
---|
Electrical connection - GNSS
Connector: FAKRA C; Moulded body: claret violet |
Electrical connection - Mobile networks
Connector: FAKRA D; Moulded body: blue |