- Products
- Systems for mobile machines
- Controllers
- Controllers with high protection requirements
- CR720S
ecomatController
CR720S
ecomatController/98
ecomatController
CR720S
ecomatController/98
- powerful 32 bit triple core controllers with large application memory
- Certified as safety controller with CANopen Safety support
- Scalable inputs and outputs for standard and safety applications
- High-performance CAN and Ethernet interfaces for various communication tasks
- Freely programmable to IEC 61131-3 with CODESYS 3.5
List Price without Tax
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Current consumption [mA] | < 400 |
Reverse polarity protection | yes |
Inputs / outputs
Total number of inputs and outputs | 98 |
---|---|
Number of inputs and outputs | Number of digital inputs: 60; Number of analogue inputs: 24; Number of frequency inputs: 16; Number of resistor inputs: 4; Number of digital outputs: 36; Number of analogue outputs: 2 |
Inputs
Number of frequency inputs | 16 |
---|---|
Number of resistor inputs | 4 |
Number of digital inputs | 60 |
Number of analogue inputs | 24 |
Analogue input (current) [mA] | 0...20 |
Analogue input (voltage) [V] | 0...32 |
Outputs
Number of digital outputs | 36 |
---|---|
Number of analogue outputs | 2 |
Analogue voltage output [V] | 0...10 |
Short-circuit protection | yes |
Number of PWM outputs | 36 |
Number of PWM-I outputs | 24 |
Number of outputs with H-bridge | 4 |
Software / programming
Parameter setting options | input/output functions |
---|---|
PLC function to IEC 61131-3 | yes |
Interfaces
Number of CAN interfaces | 4 |
---|---|
Number of Ethernet interfaces | 1 |
Number of R232 interfaces | 1 |
Operating conditions
Storage temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 67; (in conjunction with a corresponding connector) |
Safety classification
Complies with the requirements |
|
---|
Mechanical data
Weight [g] | 1966.5 |
---|---|
Type of mounting | free-standing |
Dimensions [mm] | 219 x 47 x 271 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|