• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Power supply
  3. Fuses
  4. DF2210

Electronic circuit breaker

DF2210

Fuse/IO-Link/24VDC/10A

Electronic circuit breaker

DF2210

Fuse/IO-Link/24VDC/10A

  • For the permanent monitoring of the 24 V secondary circuit
  • Reliable switch-off in case of a fault
  • Modular and selective protection of machinery and plant
  • Clearly visible LED for indicating capacity utilisation, tripping and operation
  • With IO-Link for transmission of signals and diagnostic data
List Price without Tax
  • ce
  • ukca
  • cul
  • ur
Electrical data
Operating voltage [V] to SELV/PELV
Nominal voltage DC [V] 24
Input voltage DC [V] 18...30
Protection class III
Mains buffering time (nominal voltage 24 V DC) [ms] 10
Closed-circuit current [mA] 10
Number of channels 1
Nominal current [A] 10
Nominal current (Fail Safe Element) [A] 10
Outputs
Load capacitance, total [mF] 20
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -40...70
Protection IP 20; (on the front)
Pollution degree 2
Tests / approvals
EMC
EN 61000-6-3 radiation of interference
EN 61000-6-2 immunity
Mechanical data
Weight [g] 72
Dimensions [mm] 80 x 12.5 x 98.5
Displays / operating elements
Display
status 1 x LED, red / green / orange
Operating elements
1 x pushbutton
Electrical connection
Connection push-in terminals:
Diagrams and graphs
output characteristics
time-current characteristics