- Products
- Power supply
- Fuses
- DF3110
distribution module for ground potential
DF3110
Pot.Module GND/10x 2.5mm2
distribution module for ground potential
DF3110
Pot.Module GND/10x 2.5mm2
List Price without Tax
Application
Design | potential module GND (10 x 2,5 mm²) |
---|
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Nominal voltage DC [V] | 24 |
Protection class | III |
Max. load current [A] | 20 |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...70 |
Protection | IP 20 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 62.5 |
---|---|
Type of mounting | mounting on DIN rail |
Installation instruction | string mounting possible |
Dimensions [mm] | 80 x 12.5 x 98.5 |
Electrical connection
Connection | push-in terminals: |
---|