- Products
- Condition monitoring
- Signalling and display
- LED strips for illumination and signalling
- DV1104
LED strip RGBW
DV1104
LED-Stripe-RGBW-transp-1000mm-cl
LED strip RGBW
DV1104
LED-Stripe-RGBW-transp-1000mm-cl
- LEDs in red, green, blue and white colour can be activated via individual connections
- Extremely robust, fully potted design with protection rating IP 68
- Bent or straight installation
- Powerful LEDs for high light yield
List Price without Tax
Application
Special feature | Halogen-free; Gold-plated contacts |
---|---|
Application | signalling machine conditions |
Electrical data
Operating voltage [V] | 21.6...26.4 DC | |
---|---|---|
Nominal voltage DC [V] | 24; (to SELV/PELV) | |
Current consumption [mA] | 1440 | |
Colour temperature [K] | 7500 | |
Luminous flux [lm] | red: 184.96; green: 572; blue: 116; white: 768.32 | |
Note on luminous flux [lm] |
|
|
Typ. lifetime [h] | 30000 |
Inputs
Input circuit of digital inputs | 24 V PNP |
---|
Operating conditions
Ambient temperature [°C] | -20...45 |
---|---|
Max. relative air humidity [%] | 90 |
Max. height above sea level [m] | 4000 |
Protection | IP 68 |
Pollution degree | 2 |
Tests / approvals
Approval | IEC 62471; IEC 62031 |
---|
Mechanical data
Weight [g] | 118.4 |
---|---|
Dimensions [mm] | 1015 x 14.2 x 4.5 |
Sealing material | FKM |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 0.3 m, PUR, Halogen-free, black, Ø 4.3 mm; 5 x 0.34 mm² (42 x Ø 0.1 mm ) | |
Connector: M12, angled; coding: A; Moulded body: TPU, orange; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
Diagrams and graphs
|
|
---|