current loop display
DX1041
DISPLAY/4...20mA
current loop display
DX1041
DISPLAY/4...20mA
- Reliable monitoring of sensors with analogue standard signals
- Easy scaling of the display range
- Clearly visible LED display
- Direct supply from the current loop of the analogue output
- Dust-tight and hose-water proof installation in control panels
List Price without Tax
Product characteristics
Housing | housing for panel mounting |
---|---|
Dimensions [mm] | 36 x 72 x 40 |
Application
Application | scalable display for sensors with analogue output |
---|
Electrical data
Operating voltage [V] | 24 DC; (voltage is generated from analogue signal: 4...20 mA; voltage drop of signal: 5,1 (4,7...5,2 V)) |
---|
Inputs / outputs
Number of inputs and outputs | Number of analogue inputs: 1 |
---|
Inputs
Number of analogue inputs | 1 |
---|---|
Analogue input (current) [mA] | 4...20 |
Analogue input |
|
---|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...80 |
Protection | IP 65; (terminals: IP00) |
Mechanical data
Weight [g] | 106 |
---|---|
Housing | housing for panel mounting |
Type of mounting | panel cutout: 68 x 33 mm; wall thickness: max. 5 mm |
Dimensions [mm] | 36 x 72 x 40 |
Materials | housing: polycarbonate; Sealing: EPDM |
Displays / operating elements
Display |
|
---|
Electrical connection
Connection | plug-in screw terminals: ...2.5 mm² |
---|