magnetically coded target
E1104S
DEFINED TARGET MN5xxS
magnetically coded target
E1104S
DEFINED TARGET MN5xxS
List Price without Tax
Application
Installation | for magnetic sensor MN5 |
---|
Mechanical data
Weight [g] | 81 |
---|---|
Dimensions [mm] | 88 x 13.1 x 25 |
Materials | PA |
Tightening torque [Nm] | 0.8...2 |
Remarks
Pack quantity | 1 pcs. |
---|