• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E11596

Connecting cable with socket

E11596

ADOGH050MSA0002C02

Connecting cable with socket

E11596

ADOGH050MSA0002C02

  • Reliable connection technology for CAN bus participants
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Good electromagnetic compatibility thanks to shielded cable
  • Gold-plated contacts for reliable electrical connections
List Price without Tax
  • ce
  • ukca
Application
Special feature Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability
Application CAN bus
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -20...80
Storage temperature [°C] -40...80
Protection IP 68
Mechanical data
Weight [g] 163
Dimensions [mm] 14.5 x 14.5 x 43.9
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
bending radius for fixed installation min. 5 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR, Halogen-free, lilac, Ø 6.8 mm, shielded; RD / BK: 2 x 0.25 mm² (19 x Ø 0.13 mm ) + WH / BU: 2 x 0.34 mm² (19 x Ø 0.16 mm ) + screen: 1 x 0.34 mm² (19 x Ø 0.16 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated