• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for Ethernet
  5. E12205

Ethernet connection cable

E12205

VSTGN040ZDS0020L04STGP040--S

Ethernet connection cable

E12205

VSTGN040ZDS0020L04STGP040--S

List Price without Tax
  • ce
Application
Special feature Screened cable
Design Ethernet cable, D-coded
Application patch cable
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67; IP 42; (M12 plug / RJ45 plug)
Mechanical data
Weight [g] 1357
Materials PUR / PC
Moulded-body material PUR / PC
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug M12
Connector: 1 x M12, straight; coding: D; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Tightening torque: 0.7...0.9 Nm
Electrical connection
Connection Cable: 20 m, PVC, green, Ø 6.2 mm, shielded; 4 x 0.38 mm²
Electrical connection - plug RJ45
Connector: 1 x RJ45, straight; Moulded body: PC