- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E12403
Connecting cable with socket
E12403
ADOGH080MSS0005K08
Connecting cable with socket
E12403
ADOGH080MSS0005K08
- 8-pole connection
- Good electromagnetic compatibility thanks to shielded cable
- High protection rating for the requirements of harsh industrial environments
- Reliable transmission of the sensor signals
- Wide operating temperature range
List Price without Tax
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
Application
Special feature | Screened cable |
---|
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Protection class | III |
Max. current load total [A] | 2 |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 372 |
---|---|
Dimensions [mm] | 15 x 15 x 43 |
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR, black, shielded; 8 x 0.25 mm² (14 x Ø 0.15 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 1...1.5 Nm; Shielded connection cable: screen connected |
---|