Target puck for valve actuators
E12517
PUCK 53MM BASIC
Target puck for valve actuators
E12517
PUCK 53MM BASIC
- For monitoring valve positions
- For reliable position feedback on valve actuators
- Easy mounting directly on the shaft of the drive
- Non-contact and self-cleaning system
- Ring with damping elements can be rotated by 90°
List Price without Tax
Application
Design | for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337 |
---|
Mechanical data
Weight [g] | 60.5 |
---|---|
Target puck diameter [mm] | 53 |
Hole spacing [mm] | 80 |
Shaft height of valve drive [mm] | 30 |
Materials | target puck: PA 6 black; metal parts: stainless steel |
Tightening torque [Nm] | 2.5...3 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|