Spacer for target puck
E12526
SPACER 10MM FOR PUCK
Spacer for target puck
E12526
SPACER 10MM FOR PUCK
- For use on valve actuators
- For increasing the height of the puck
- Quick and easy mounting and fixing
List Price without Tax
Application
Design | for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337 |
---|---|
Installation | compensation height 10 mm |
Mechanical data
Weight [g] | 13.2 |
---|---|
Materials | PA 6 black; screw: stainless steel |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|