Protective cap
E12542
Protective cap M12 V4A 4pcs.
Protective cap
E12542
Protective cap M12 V4A 4pcs.
- Protection against penetrating moisture for splitter boxes and modules
- Ensuring the protection rating even if sockets are not used
- For use in hygienic and wet areas in the food industry
- Robust, high-quality stainless steel design
List Price without Tax
Application
Design | for hygienic and wet areas in the food industry |
---|---|
Installation | Use only with protection class III devices |
Operating conditions
Ambient temperature [°C] | -25...100 |
---|
Mechanical data
Weight [g] | 27.3 |
---|---|
Dimensions [mm] | M12 x 1 |
Thread designation | M12 x 1 |
Materials | end caps: stainless steel (316L/1.4404); Sealing: EPDM |
Tightening torque [Nm] | 0.6; (Take into account the maximum value of the counterpart!) |
Remarks
Pack quantity | 4 pcs. |
---|