Y connection cable
E12562
YDOGS060PLS0002H03DOGH030MSS
Y connection cable
E12562
YDOGS060PLS0002H03DOGH030MSS
- For use in mobile machines and vehicles
- Wide operating temperature range
- DEUTSCH connector for the fast and easy connection to the on-board system
- High protection rating for the requirements of harsh industrial environments
- PUR cable with good drag chain suitability
List Price without Tax
Application
Special feature | Free from silicone; Halogen-free; Drag chain suitability |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -40...80 |
---|---|
Ambient temperature (moving) [°C] | -20...80 |
Protection | IP 67; (mating connector plugged in) |
Mechanical data
Weight [g] | 213.8 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Materials | PA; socket: TPU orange; Sealing: FKM | ||||||||
Material nut | brass, nickel-plated | ||||||||
Number of ports splitter box | 2 | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - DEUTSCH connector
Connection | Connector: 1 x DEUTSCH connector, straight |
---|
Electrical connection - socket
Cable: 2 m, PUR, Halogen-free, black, Ø 5.4 mm; 3 x 0.5 mm² (28 x Ø 0.15 mm ) | |
Connector: 2 x M12, straight; coding: A; Locking: brass, nickel-plated; Tightening torque: 0.6...1.5 Nm |