• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E12565

Connecting cable with AMP connector

E12565

ADOGX060--A002E06

Connecting cable with AMP connector

E12565

ADOGX060--A002E06

List Price without Tax
  • ce
Electrical data
Operating voltage [V] 12...24 DC
Operating conditions
Ambient temperature [°C] -40...100
Ambient temperature (moving) [°C] -40...100
Protection IP 67; (mating connector plugged in)
Mechanical data
Weight [g] 246.4
Materials PBT
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PVC; 4 x 2.5 mm² + 2 x 0.5 mm²
Electrical connection - socket
Connection Connector: 1 x AMP connector, straight; Contacts: nickel-plated