T-splitter
E12778
ZDO2B050ZDS0000-00STGB050ZDS
T-splitter
E12778
ZDO2B050ZDS0000-00STGB050ZDS
List Price without Tax
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | < 400 AC/DC |
---|---|
Protection class | II |
Max. current load total [A] | 8 |
Operating conditions
Ambient temperature [°C] | -30...85 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 102.65 |
---|---|
Material nut | diecast zinc |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug A
Connector: 7/8"; Locking: diecast zinc; Contacts: gold-plated |