Target puck for valve actuators
E17119
Puck d=102mm
Target puck for valve actuators
E17119
Puck d=102mm
- For monitoring valve positions
- For reliable position feedback on valve actuators
- Easy mounting directly on the shaft of the drive
- Non-contact and self-cleaning system
- Selectable position of the damping screws
List Price without Tax
Application
Design | for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337 |
---|
Mechanical data
Weight [g] | 192.5 |
---|---|
Target puck diameter [mm] | 102 |
Hole spacing [mm] | 130 |
Shaft height of valve drive [mm] | 30 |
Materials | target puck: PVC black; screws: stainless steel (316Ti/1.4571) |
Remarks
Pack quantity | 1 pcs. |
---|