Target puck for valve actuators
E17328
PUCK/IND/BK/D102
Target puck for valve actuators
E17328
PUCK/IND/BK/D102
- For monitoring valve positions
- For reliable position feedback on valve actuators
- Easy mounting directly on the shaft of the drive
- Non-contact and self-cleaning system
- Indication of valve position by coloured direction indicators
List Price without Tax
Application
Design | for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337 |
---|
Mechanical data
Weight [g] | 99.2 |
---|---|
Target puck diameter [mm] | 102 |
Hole spacing [mm] | 130 |
Shaft height of valve drive [mm] | 30 |
Number of possible switching flag positions | 3 |
Materials | target puck: PA 6 black; screws: stainless steel (1.4302) |
Remarks
Pack quantity | 1 pcs. |
---|