• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Reflectors, fibre optics and optics
  4. Reflectors
  5. E20005

Reflector for retro-reflective sensors

E20005

REFLECTOR TS-80

Reflector for retro-reflective sensors

E20005

REFLECTOR TS-80

  • For the reliable operation of retro-reflective sensors
  • Easy mounting with only one screw
  • Suitable for red light and infrared light
List Price without Tax
Application
Design round, for red light and infrared light retro-reflective sensors
Operating conditions
Ambient temperature [°C] -10...60
Mechanical data
Weight [g] 30.9
Dimensions [mm] Ø 84 / L = 7.7
Reflector surface [mm] Ø 80
Materials plastics
Remarks
Pack quantity 1 pcs.