- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting rods / aluminium profiles
- E21113
Mounting rod
E21113
ROD MOUNTING 300MM STRAIGHT
Mounting rod
E21113
ROD MOUNTING 300MM STRAIGHT
- For stable fixing of clamps
- Robust stainless steel design for use in harsh industrial environments
- Straight version
List Price without Tax
Application
Design | straight |
---|
Mechanical data
Weight [g] | 272.2 |
---|---|
Dimensions [mm] | Ø 12 / L = 300 |
Materials | stainless steel (316L/1.4404) |
Remarks
Pack quantity | 1 pcs. |
---|